HLT 2100-R1-P61-F42-1750-000
Part number
To the higher-level product group
928650
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | 2 x M12x1, 5-pol. + M8 4-pol. |
---|---|
Mechanical connection | M18x1.5 screw-on flange |
Output signal | Profinet |
Resolution | 0.001 mm |
Measuring range [mm] | 1750 |
Design / geometry | Rod |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |