HLT 2500-L2-S00-S16-0600-G24-010-000
Part number
To the higher-level product group
928868
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | CONTACT male connector, 12-pin |
---|---|
Mechanical connection | Profile design |
Output signal | Synchronous serial interface |
Resolution | 0.001 mm |
Measuring range [mm] | 600 |
Design / geometry | Profile |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |