HLT 2500-F1-C61-F11-0100-000
Part number
To the higher-level product group
928894
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | M12x1, 5-pin male + female connectors |
---|---|
Mechanical connection | Flange housing design |
Output signal | CANopen |
Resolution | 0.001 mm |
Measuring range [mm] | 100 |
Design / geometry | Profile |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |