HLT 2150-R1-006-B01-0400-000
Part number
To the higher-level product group
929363
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | Plug connector M12x1, 4 pole |
---|---|
Mechanical connection | M18x1.5 screw-on flange |
Output signal | 0 to 10 V |
Resolution | 0.1 mm |
Measuring range [mm] | 400 |
Design / geometry | Rod |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |