HLT 2500-L2-C61-F11-0400-000
Part number
To the higher-level product group
929482
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | M12x1, 5-pin male + female connectors |
---|---|
Mechanical connection | Profile design |
Output signal | CANopen |
Resolution | 0.001 mm |
Measuring range [mm] | 400 |
Design / geometry | Profile |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |