HLT 2100-R1-K10-C02-0400-000
Part number
To the higher-level product group
930054
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | Jacketed cable, length 10 m |
---|---|
Mechanical connection | M18x1.5 screw-on flange |
Output signal | 20 .. 4 mA (3-conductor) |
Resolution | 0.005 mm |
Measuring range [mm] | 400 |
Design / geometry | Rod |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |