ETS 4146-F21-350-EN1-000
Part number
To the higher-level product group
930077
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Probe length | 350 |
---|---|
Accuracy | 0.8% max = 0.4% typ. |
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A DIN 3852 / external |
Temperature range max value | 100 |
Temperature range min value | -25 |
Approval | ATEX, IECEx |
Output signal | 4 to 20mA (2 conductors), HART |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

ATEX Approval DEKRA13ATEX0031X E
Approval and certificate
EN
(2.24 MB)

IECEx Approval IECExDEK14.0011X E
Approval and certificate
EN
(0 MB)