ETS 4148S-F11-006-000
Part number
To the higher-level product group
930373
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Probe length | 6 |
---|---|
Accuracy | 0.8% max = 0.4% typ. |
Electrical connection | M12x1 / 5p |
Mechanical connection | G1/4 A DIN 3852 / external |
Temperature range max value | 100 |
Temperature range min value | -25 |
Approval | None |
Output signal | CANopen |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS_930373_ETS 4148S-F11-006-000
Software
EN
(0.1 MB)