HNT 1228-F11-1850-000
Part number
To the higher-level product group
930413
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Measuring principle | Magnetostrictive |
---|---|
Rod length [mm] | 1850 |
Measuring range [mm] | 1778 |
Output signal | CANopen |
Mechanical connection | G3/4 external |
Electrical connection | M12x1, 5-pole |
Integrated temperature sensor | No |
Approvals and certificates | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS_930413_HNT 1228-F11-1850-000
Software
EN
(0 MB)