TTC 2380-MCP-00-FS5-000
Part number
To the higher-level product group
930466
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO18546-00001 | Download 0 MB |
[ "CS" ] | PRO18546-00001 | Download 0 MB |
[ "DA" ] | PRO18546-00001 | Download 0 MB |
[ "DE" ] | PRO18546-00001 | Download 0 MB |
[ "DE-AT" ] | PRO18546-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18546-00001 | Download 0 MB |
[ "EN" ] | PRO18546-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18546-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18546-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18546-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18546-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO18546-00001 | Download 0 MB |
[ "ES" ] | PRO18546-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18546-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18546-00001 | Download 0 MB |
[ "FI" ] | PRO18546-00001 | Download 0 MB |
[ "FR" ] | PRO18546-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18546-00001 | Download 0 MB |
[ "HU" ] | PRO18546-00001 | Download 0 MB |
[ "ID" ] | PRO18546-00001 | Download 0 MB |
[ "IT" ] | PRO18546-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18546-00001 | Download 0 MB |
[ "JA" ] | PRO18546-00001 | Download 0 MB |
[ "KO" ] | PRO18546-00001 | Download 0 MB |
[ "MS" ] | PRO18546-00001 | Download 0 MB |
[ "NL" ] | PRO18546-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18546-00001 | Download 0 MB |
[ "NO" ] | PRO18546-00001 | Download 0 MB |
[ "PL" ] | PRO18546-00001 | Download 0 MB |
[ "PT" ] | PRO18546-00001 | Download 0 MB |
[ "SK" ] | PRO18546-00001 | Download 0 MB |
[ "SV" ] | PRO18546-00001 | Download 0 MB |
[ "TR" ] | PRO18546-00001 | Download 0 MB |
[ "ZH" ] | PRO18546-00001 | Download 0 MB |
Product type | ECU |
---|---|
Processor | Multi-core |
Interfaces | CAN, Ethernet 100BASE-T1, LIN, SENT |
ISOBUS | Yes |
Programming | C/C++ |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media