HLT 2500-F1-K01-B01-0370-000
Part number
To the higher-level product group
930997
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | Jacketed cable, length 1 m |
---|---|
Mechanical connection | Flange housing design |
Output signal | 0 to 10 V |
Resolution | 0.05 mm |
Measuring range [mm] | 370 |
Design / geometry | Profile |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |