HIT 50V-F11-Z-Y-000
Part number
931087
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Movement compensation | Yes |
| Accuracy | 0,20 |
| Resolution | 0,01 |
| Output signal | CANopen |
| Connection type, electrical | GERMAN DT04, 4-pole |
| Additional CAN bushing | No |
| Number of inclination axes | 2 |
| Primary axis (slope long) | Z-axis |
| Secondary axis (slope lateral) | Y-axis |
| Measuring range of primary axis | 180 |
| Measuring range of secondary axis | 90 |
| Housing material | Plastic |
| Approvals and certificates | UL, ECE |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HIT 500 CANopen+SAE J1939 Operating instructions D/E
Operating/maintenance instructions
DE, EN
HIT 500 CANopen+SAE J1939 Quick start guide D/E
Operating/maintenance instructions
DE, EN