HTT 1246S-F31-C-016-000
Part number
To the higher-level product group
931122
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Probe length | 16 |
---|---|
Accuracy | 2.0% max = 1.0% typ. |
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A DIN 3852 / external |
Temperature range max value | 125 |
Temperature range min value | -25 |
Approval | None |
Output signal | 4 to 20mA (3 conductor, source) |