Actuators

Hydraulic actuators combine the advantages of electricity and hydraulics. Consisting of a hydraulic power unit, work cylinder and position control, they provide precise positioning at high adjustment speeds and actuating forces.
  • Search Bar: Search Bar
SKU
GP_1000562004
Product Search
Filter selection
Reset filter
Grouped product items
EHC-A-100/45-200-D-W-W
Material no. 4327290
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
M20003778:
250
Piece
EHC-A-125/50-350-D-W-W
Material no. 4327289
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
M20003778:
250
Piece
HFS 9-1100-22/44-380V/50Hz G24NZ4
Material no. 4640355
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
M20003778:
230
Container size [l]:
20
Volume flow 1:
12
Piece
SG5-HP-500-48-480V/60Hz-G24NZ4-CE
Material no. 4704585
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
M20003778:
180
Container size [l]:
16
Volume flow 1:
9
Piece
SG5-HP-500-48-480V/60Hz-G24NZ4-CE
Material no. 4375611
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Piece
Stellantr. SE3-HP-570-51-460V-60Hz-G110
Material no. 4639164
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
M20003778:
250
Container size [l]:
10
Volume flow 1:
6
Piece
Stellantr. SE3-HP-600-73-400V-50Hz-G24
Material no. 4730420
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
M20003778:
250
Container size [l]:
200
Volume flow 1:
8,7
Piece
Stellantrieb HFS10-650-12/18-500V-50Hz
Material no. 4770825
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Piece
Stellantrieb HFS5-HP-850-16/33-380V-*
Material no. 4602438
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
M20003778:
190
Container size [l]:
9
Volume flow 1:
3,2
Piece
Stellantrieb HFS8-HP-500-50/73-SO
Material no. 4582870
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
M20003778:
200
Container size [l]:
30
Volume flow 1:
15
Piece
Stellantrieb SE1-HP-180-21-415V/ATEX*
Material no. 4492903
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
M20003778:
250
Container size [l]:
9
Volume flow 1:
1,8
Piece
Stellantrieb SE3-HP-390-41-415V/ATEX*
Material no. 4490504
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
M20003778:
250
Container size [l]:
9
Volume flow 1:
5
Piece
Stellantrieb SG7-HP-500 35 230/400V ATEX
Material no. 4551445
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
M20003778:
250
Container size [l]:
25
Volume flow 1:
15
Piece

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Hydraulic Actuators
Product brochure EN

(2.57 MB)

Hydraulic Actuators
Product brochure EN

(2.57 MB)