AutoFilt® RF4W

Self-cleaning automatic back-flushing filter made from stainless steel, especially for water applications

Features

  • Separation of solid particles from low viscosity fluids
  • Flow rates up to 385 l/min
  • Conical filter element technology
  • Filtration ratings from 25 µm to 1000 µm

Advantages

  • New, optimised housing design with choice of 4, 5, 6 or 7 filter elements for optimal adjustment to suit any application
  • Ready-to-operate unit
  • Compact design with innovative sealing concept and quick-opening
  • Fully automatic operation
  • No interruption of filtration during back-flushing
  • Full filtration performance following back-flushing
  • Maximum utilisation of the filter area
  • Low operating costs
  • Low maintenance costs
Read more Show less
SKU
GP_1000480846
Product Search
Filter selection
Reset filter