Search results for: 'Components for HHT'
82
Results
in category
Products
Product category
Hydraulic accumulators from HYDAC are essential components for optimising hydraulic systems by storing hydraulic energy and compensating for volume flows. They are based on the principle of nitrogen compressibility to absorb incompressible hydraulic fluids under pressure. Our accumulator solutions reduce the installed drive power, dampen pressure surges and protect critical functions in the event of pump failures. Through the precise coordination of the gas and liquid sides, they ensure consistent system performance and increase the service life of the entire hydraulic system.
Product category
BIERI high pressure hydraulics components include pumps as axial or radial units and valves of all types, suitable for pressures of up to 1000 bar and displacement volumes of up to 62.7 cm<sup>3</sup>/rev. or flow rates up to 32 l/min, and the corresponding accessories.
Module
BIERI shut-off valves are direct-acting, reliable valves, suitable for pressures of up to 700 bar and flow rates of up to 40 l/min. In addition to a compact and lightweight design, they offer outstanding leak-proofness and rust-free components.
Module
The HYDAC Contamination Test Unit CTU 5xxx series is used to determine the technical cleanliness of mildly contaminated components. The background to this is the ever more powerful demands on the life expectancy of individual components and assemblies and the resulting increasing requirements for the technical cleanliness of components and systems. Starting with production, assembly and storage and extending to operation of the entire system. Convenient operation thanks to height adjustment of the extraction chamber (cleanbox)<p> </p><ul><li class="libreak">Enclosed extraction chamber for safe working conditions</li><li class="libreak">Simple touchscreen operation incl. extraction manager</li><li class="libreak">Worldwide service by HYDAC International</li><li class="libreak">Efficient work thanks to filter membrane holder with quick fastener and high recovery rate</li></ul>
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center