EDS 410 – Fixed, high and low pressure, OEM (industry, mobile)

  • Stainless steel measuring sensor, thin-film strain gauge
    • High pressure 40 bar...600 bar, relative
  • Ceramic measuring sensor, strain gauge
    • Low pressure 1 bar...40 bar, relative
  • Solid version, A/F width 27
  • 1 or 2 fixed transistor outputs
    • PNP or NPN
    • Switching accuracy± 0.5% FS type
    • Switching current 1 x 1.2 A or 2 x 1.0 A
  • Options:
    • Connector or cable output
    • Alternative connectors
      • Flush, cooling line, miscellaneous
    • Explosion-proof applications
Read more Show less
SKU
GP_1000213584
Product Search
Filter selection
Reset filter