
TTC 2700 Family
Highly performant safety controllers, based on cutting-edge multi-core processor technology
- Up to 130 highly configurable I/Os
- nfineon AURIX™, TriCore™ CPU 300 MHz, six cores
- (four lockstep cores) and Hardware Security Module
- C programming, API with multi-core real-time operating system
- High performance thanks to multicore
- 8x CAN FD interfaces / 2x 100BASE-T1 / -TX Ethernet
- TÜV-certified: up to SIL 2 (IEC 61508), PL d (EN ISO 13849), AgPL d (ISO 25119), ASIL C (ISO 26262) and MPL d (ISO 19014)
Product Search
Search filters
Reset filter