Displays
HYDAC has a broad range of visualisation solutions that can meet the various requirements that apply for machine operation and monitoring.
- Many different display solutions (from simple display to transreflective colour displays)
- Various display sizes from 4" to 12" and a range of formats
- Versions available with fixed function keys and with or without touchscreen
- Multiple cameras can be connected
- A variety of communication interfaces: Ethernet; CAN; RS232; LIN
- Can be programmed with CoDeSys® or C/C++
- Extensive software libraries are available for programming support
- Add-on package for tele-service
Product Search
Search filters
Reset filter