Fast stroke units

Fast-stroke units are hydraulic cylinders for short-stroke work in area of non-cutting deformation. They are the fastest hydraulic installation units in their force ranges. They are available for the range 63–400 kN at an operating pressure of maximum 315 bar.
SKU
GP_1000554481
Product Search
Filter selection
Reset filter
Stroke length [mm] 0
select all Reset selection
Extension force [kN] 0
select all Reset selection