FCU 2000

The Fluid Control Unit FCU 2000 serves as a portable service device for measuring solid contamination in hydraulic and lubrication systems.
The measured values are recorded using infrared technology and output in accordance with ISO 4406, SAE 4059 and NAS 1638.
  • Search Bar: Search Bar
SKU
GP_1000569280
Product Search
Filter selection
Reset filter
Grouped product items
FCU2110-1-K *
Material no. 349715
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
K=120VAC/60Hz/USA/CDN
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
Piece
FCU2110-1-M
Material no. 349477
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
Piece
FCU2110-1-N
Material no. 349577
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
N=240VAC/50Hz/UK
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
Piece
FCU2110-1-O *
Material no. 349760
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
O=240VAC/50Hz/Australia
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
Piece
FCU2110-1-P
Material no. 3085203
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
P=100VAC/50Hz/Japan
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
Piece
FCU2110-4-K
Material no. 3089836
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN ISO 12100:2010, EN 61326-1:2013
Supply voltage power supply unit:
K=120VAC/60Hz/USA/CDN
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
Piece
FCU2110-4-M *
Material no. 3046692
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN ISO 12100:2010, EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
Piece
FCU2110-4-M/-BUS *
Material no. 3116914
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN ISO 12100:2010, EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
Piece
FCU2110-4-N *
Material no. 3310655
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN ISO 12100:2010, EN 61326-1:2013
Supply voltage power supply unit:
N=240VAC/50Hz/UK
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
Piece
FCU2110-4-O *
Material no. 3096045
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN ISO 12100:2010, EN 61326-1:2013
Supply voltage power supply unit:
O=240VAC/50Hz/Australia
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
Piece
FCU2111-1-M
Material no. 3172700
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
1=Standard, w/o options
Fluid:
1=For phosphate esters
Piece
FCU2111-1-M/-BUS
Material no. 3174222
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
1=Standard, w/o options
Fluid:
1=For phosphate esters
Piece
FCU2210-1-K *
Material no. 3070524
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
K=120VAC/60Hz/USA/CDN
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
Piece
FCU2210-1-M *
Material no. 3063299
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
Piece
FCU2210-1-M/-BUS *
Material no. 3297432
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
Piece
FCU2210-1-N *
Material no. 3141093
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
N=240VAC/50Hz/UK
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
Piece
FCU2210-4-K *
Material no. 3087529
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN ISO 12100:2010, EN 61326-1:2013
Supply voltage power supply unit:
K=120VAC/60Hz/USA/CDN
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
Piece
FCU2210-4-M *
Material no. 3083467
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN ISO 12100:2010, EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
Piece
FCU2210-4-M/-BUS *
Material no. 3281957
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN ISO 12100:2010, EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
Piece
FCU2210-4-N *
Material no. 3083464
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN ISO 12100:2010, EN 61326-1:2013
Supply voltage power supply unit:
N=240VAC/50Hz/UK
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
Piece
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FCU2000 FluidControl Unit
Product brochure EN

(1.16 MB)