FCU 8000

The Fluid Control Unit FCU 8000 is used to measure solid contamination in hydraulic and lubrication systems. It can be used as a portable laser particle measuring device in the field or in conjunction with the Bottle Sampling Unit as a laboratory device for analysing oil samples.
  • Search Bar: Search Bar
SKU
GP_1000569282
Product Search
Filter selection
Reset filter
Grouped product items
FCU8110-1-K/-BUS
Material no. 3713017
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supplementary details:
BUS=RS485 instead of RS232
Supply voltage power supply unit:
K=120VAC/60Hz/USA/CDN
Options:
1=Standard, w/o options
Piece
FCU8110-1-M
Material no. 349559
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supplementary details:
Z=without
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
1=Standard, w/o options
Piece
FCU8110-1-N
Material no. 3062156
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supplementary details:
Z=without
Supply voltage power supply unit:
N=240VAC/50Hz/UK
Options:
1=Standard, w/o options
Piece
FCU8110-1-O
Material no. 3051674
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supplementary details:
Z=without
Supply voltage power supply unit:
O=240VAC/50Hz/Australia
Options:
1=Standard, w/o options
Piece
FCU8210-1-K/-ISO11943
Material no. 3433110
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supplementary details:
Z=without
Supply voltage power supply unit:
K=120VAC/60Hz/USA/CDN
Options:
1=Standard, w/o options
Piece
FCU8210-1-M/-ISO11943
Material no. 3112516
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supplementary details:
Z=without
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
1=Standard, w/o options
Piece
FCU8210-1-N/-BUS-ISO11943
Material no. 4424410
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supplementary details:
BUS=RS485 instead of RS232
Supply voltage power supply unit:
N=240VAC/50Hz/UK
Options:
1=Standard, w/o options
Piece
FCU8210-1-N/-ISO11943
Material no. 4228235
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Standard:
EN 61326-1:2013
Supplementary details:
Z=without
Supply voltage power supply unit:
N=240VAC/50Hz/UK
Options:
1=Standard, w/o options
Piece

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FCU8000 FluidControl Unit
Product brochure EN

(0.34 MB)