Block mounting filters
HYDAC manifold-mounted filters are the answer to the challenge of modern compact designs. As they are mounted directly to the control manifold, the need for external piping is almost entirely eliminated. This prevents potential leakage points and optimises hydraulic resistance. The system integration means that significantly less space is needed and makes installation much easier.
Product Search
Filter selection
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
pmax [bar]
0
select all
Reset selection
pmax [bar]
Filter material
0
select all
Reset selection
Filter material
Filter rating [µm]
0
select all
Reset selection
Filter rating [µm]
Type of connection
0
select all
Reset selection
Type of connection
Connection size
0
select all
Reset selection
Connection size
Clogging indicator
0
select all
Reset selection
Clogging indicator
Bypass
0
select all
Reset selection
Bypass
Sealing material
0
select all
Reset selection
Sealing material
Changeover
0
select all
Reset selection
Changeover
Standard
0
select all
Reset selection
Standard
Additional features
0
select all
Reset selection
Additional features
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.
Product overview
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
DF..MA/DF..QE/DF..MHA/DF..MHE Pressure Filters Manifold Mounted RearFlanged
Product brochure
EN