Clogging indicators
A rigid maintenance schedule can often lead to one of two problems: either expensive filter elements are disposed of too early on, or they are changed too late, causing the bypass valve to open and unfiltered oil to enter into the system. HYDAC clogging indicators resolve this conflict. They continuously monitor your filters’ level of saturation and precisely signal the most cost-effective and safe time to change. This process ensures continuous oil cleanliness. At the same time, operating costs can be reduced, as the service lives of the elements can be utilised to the full.Â
Product Search
Filter selection
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Version
0
select all
Reset selection
Version
pmax [bar]
0
select all
Reset selection
pmax [bar]
Response pressure
0
select all
Reset selection
Response pressure
Do you need a custom solution? You can send a product enquiry straight to our experts.
Product overview
- VR – back-pressure Data Sheet
- VMF – back-pressure, with G1/8 Data Sheet
- VRD – back-pressure, with differential pressure hole Data Sheet
- VL – differential pressure, up to 25 bar Data Sheet
-
https://salesportal.hydac.com/shop/v02-differential-pressure-up-to-25-bar-external-piping-1000515595V02 – differential pressure, up to 25 bar, external piping Data Sheet
- VM – differential pressure, up to 210 bar Data Sheet
- VD – differential pressure, up to 420 bar Data Sheet
- Spare parts and accessories Data Sheet
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Virtual Fluid Lab (VFL) - Differential pressure - IO-Link
Product brochure
EN
Virtual Fluid Lab (VFL) - Differential pressure - Can SAE J1939
Product brochure
EN