Diesel filter and coalescer
The stationary Low Viscosity Housings LVH are available for larger volume flows. These are used during transport between different reservoirs, at petrol stations, and thus at the transition to the engine. The Low Viscosity Housing Filters LVH-F and Coalescer LVH-CD are used for filtration and drainage of low-viscosity liquids. Its use is primarily where large amounts of dirt occur that need to be removed in a single pass. The Optimicron® elements used ensure that both the required purity and a long service life are achieved.
Product Search
Filter selection
Reset filter