![Optimicron Diesel Optimicron Diesel](https://salesportal.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_ON-D-sammel__SALL__AIN__V1.png)
Optimicron Diesel
The Optimicron Diesel filter elements specially developed for the filtration of diesel are characterised by a very high contamination retention capacity and simultaneously low pressure drop. This results in a long service life for the elements.
The use of state-of-the-art materials guarantees excellent separation rates even in a single pass and this continues over the entire lifetime of the filter element.
The Optimicron Diesel elements for two-stage dewatering use materials specifically designed for coalescing and for separating water from diesel. They enable secure and efficient dewatering even when the water content of the diesel is low.
The use of state-of-the-art materials guarantees excellent separation rates even in a single pass and this continues over the entire lifetime of the filter element.
The Optimicron Diesel elements for two-stage dewatering use materials specifically designed for coalescing and for separating water from diesel. They enable secure and efficient dewatering even when the water content of the diesel is low.
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7132-00001.jpg)
HYDAC DieselProtection: All-Round Protection From the Refinery to theEngine
Product brochure
EN
(4.32 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7692-00001.jpg)
ON/DF Diesel Filter Elements
Product brochure
EN
(0.28 MB)