Housing (stationary)
The LowViscosity-Housing Filter LVH-F and Coalescer LVH-C are used to filter and to dewater low-viscosity fluids.
It is especially suitable for applications with large dirt volumes that need to be removed in just a single pass.
The Optimicron® elements used here ensure that both the required cleanliness and a long service life are achieved.
Available in various sizes and different designs (vertically or horizontally), the filters can be optimally integrated into new or existing systems.
The filters are designed according to the AD2000 German rules and regulations for pressure vessels or according to ASME.
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Downloads for this category
HYDAC LowViscosity Housings
(3.03 MB)
HYDAC DieselProtection: All-Round Protection From the Refinery to theEngine
(4.32 MB)
LVH-F LowViscosity Housing - Filter
(2.57 MB)
LVH-CD LowViscosity Housing - Coalescer Diesel
(4.4 MB)