Filter elements
Filter elements are much more than simple spare parts – they are the crucial factor when it comes to the performance and energy efficiency of your entire system. With the launch of the new SUSTAINMICRON® generation, HYDAC is setting new standards: by reducing the differential pressure by up to 30%, the energy consumption of your system or machine can be lowered significantly. This not only enables excellent ISO 4406 cleanliness classes but also makes an active contribution to sustainability and to reducting carbon footprints. In addition, this results in significantly longer change intervals and reduced total cost of ownership (TCO).
IMPORTANT! Information on the new standard!
In the model code, the new standard is indicated with the change number x.5 for the filter and the size designation xxx7 for the elements. The new filters are being given new part numbers. Elements will be changed over to the new standard and will also be given new part numbers. For more details, please refer to the information document (Hinweis_Neuer_Standard_01_26.pdf) in the Downloads section below or directly from the Download Centre.
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.