![FB – filter bags FB – filter bags](https://salesportal.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_Filterbeutel__SALL__AIN__V1.png)
FB – filter bags
The HYDAC filter bags are two-layer or three-layer bags, which can be used either in a WBF filter housing or in market standard bag filter housings from other manufacturers. They are used for the filtration of washing and machining fluids.
There are FDA-approved variants for use in food-related areas.
To increase the service life, magnets are available as an option including
mounts that support the separation of magnetic particles in the WBF housing.
HYDAC has the right filter bag for any fluid cleanliness requirements.
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Downloads for this category
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7661-00001.jpg)
FB-S Filter bag Standard
(0.18 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7662-00001.jpg)
FB-E Filter bag Economy
(0.17 MB)