Stationary filter systems
With the stationary filter systems, HYDAC offers you an extensive range of professional solutions for permanent filtration of hydraulic and lubricating media especially for use in bypass flow. The multi-variant units are permanently installed in the bypass and are used to separate solid particles (with or without integrated fluid sensors).
- Bypass filter for working filtration
- Simple retrofitting of existing systems
- Relieved load on the main flow filter
- Increased system availability
- Increased service life of hydraulic and lubricating media
- Reduction of life cycle cost
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
-
Products 1-3 of 100000
- Page Next
Product overview
-
Products 1-3 of 100000
- Page Next
Downloads for this category
Fluid Conditioning. All-Round Protection from the Fluid to the System.
OLFCM-5/OLFCM-10 Installation instructio
OLF-5/xx-OLF-10/15 Installation instruct