AutoFilt® ATF
Centrifugal separation with a defined filtration rating – outstanding performance due to hybrid technology
Features
- Suitable for wide fluctuation in the quality of untreated water
- Copes easily with high contamination loads
- No carry-over of contamination to the clean side
- 2-stage operating principle:
Stage 1: High contamination loads are tackled by the cyclone-like flow and it is this that achieves the filtration performance and efficiency of a centrifugal separator.
Stage 2: The conical filter element guarantees the filtration rating and prevents transfer of contamination to the clean side – irrespective of fluctuations in the operating conditions and the contamination density.
Advantages
- Consistent quality of filtrate
- Continuous filtration – constant self-cleaning
- No rotary parts – service-friendly and low-maintenance
- Also available as a system solution for higher flow rates
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
AutoFilt® ATF TwistFlow Strainer
Product brochure
EN
(2.69 MB)
Water Filtration. Product Overview.
Product brochure
EN
(7.24 MB)
HYDAC AutoFilt® Automatic Filters. Product Overview.
Product brochure
EN
(10.62 MB)