AutoFilt® RF5
Self-cleaning automatic back-flushing filter with proven technology and vertical filter inletFeatures
- Separation of solid particles from low viscosity fluids (coolants, water)
- Filtration ratings from 200 µm to 3000 µm
- Flow rates up to 4200 m3/h
- Conical filter elements provide greater efficiency
- Vertical filter inlet
Advantages
- Fully automatic operation
- Ready-to-operate unit
- Maximum utilisation of the filter area
- Isokinetic filtration and back-flushing
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
AutoFilt® RF5 Backflushing Filter
Product brochure
EN
(0.86 MB)
Water Filtration. Product Overview.
Product brochure
EN
(7.24 MB)
HYDAC AutoFilt® Automatic Filters. Product Overview.
Product brochure
EN
(10.62 MB)