Gas filter GF series
HYDAC has a wide product range of simple and reversible gas filters for pressures up to 1050 bar. All gas filters of our GF series are available with both particle and coalescence filter elements (with the exception of screen basket filter GFS). The particle filter elements used are made from Chemicron(r) metal fibre fleece and wire mesh or Processmicron(r) glass fibre fleece with filtration ratings of 0.1 µm to 25 µm.
Product Search
Filter selection
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.