EDFR

EDFR

Stainless steel pressure filter for process technology

Features

  • Separation of solid particles from fluids
  • 400 bar at 200°C

Advantages

  • Optimum adaptation to the application thanks to six different sizes, materials and seal materials
  • Easier and quicker filter element changing without removing the filter from the line – size 660 / 990 without removal of the filter bowl by means of a screw-in cover
  • Clogging control with clogging indicator
  • Pleated filter elements with large filter area (Chemicron® metal fibre fleece and wire mesh)
  • Regenerable filter elements save costs for disposal and replacement (Chemicron® metal fibre fleece and wire mesh)
Read more Show less
Product Search
Search filters
Reset filter