PLF1
The bodyguard for high requirements – inline filter up to 200 m3/h
Features
- Continuous separation of solid particles from low viscosity fluids such as:
- Water
- Coolants
- Washing media
- Processing oils
- Scrubber water - High quality Processmicron(r) filter elements made from polyester or polypropylene
- Filtration ratings from 1 µm to 90 µm
Advantages
- Very large filter area per filter element
- Compact design with high flow rates
- Superior handling compared to commonly available disposable filter elements
- Protection of the clean side during filter element replacement thanks to fixed support tube
- Modular design gives optimal flexibility in catering to every application
- Low pressure drops due to large cross sections and filter areas
- Short maintenance times
- High contamination retention capacity
- High fluid compatibility
- Fully incinerable
Product Search
Search filters
Reset filter