PLF2

PLF2

The bodyguard for high requirements – inline filter up to 3000 m3/h

Features

  • Multi-station filter housing for up to 21 filter elements
  • Continuous separation of solid particles from low viscosity fluids such as:
     - Water
     - Coolants
     - Washing media
     - Processing oils
     - Scrubber water
  • High quality Processmicron(r) filter elements made from polyester or polypropylene
  • Filtration ratings from 1 µm to 90 µm

Advantages

  • Very large filter area per filter element
  • Convenient pivoting lid device
  • Superior handling compared to commonly available disposable filter elements
  • Protection of the clean side during filter element replacement thanks to fixed support tube
  • Modular design gives optimal flexibility in catering to every application
  • Low pressure drops due to large cross sections and filter areas
  • Short maintenance times
  • High contamination retention capacity
  • High fluid compatibility
  • Fully incinerable
Read more Show less
Product Search
Search filters
Reset filter