PMAG

PMAG

Process magnet filter – ideal for use in industrial part washers

Features

  • Particle filters
  • Applications with ferritic contaminations
  • Available as single or double filter
  • Return line filter upstream from tank
  • Pre-separator for unloading other filters
  • Bypass filter

Advantages

  • Optimises filter performance of downstream filters, such as automatic or inline filters
  • Stainless steel materials are ideally suited for use in industrial part washers
  • Bar magnet can be removed easily without having to detach the filter from the pipe
  • High magnetic field strength for effective retention of ferritic contamination
  • Economical and environmentally friendly as not a consumable
Read more Show less
Product Search
Search filters
Reset filter