Suction line filters
Suction filters provide protection for the heart of any hydraulic system: the pump. They prevent coarse particles from entering the circuit from the tank. The challenge lies in achieving efficient filtration whilst keeping pressure loss to a minimum. HYDAC suction filters are designed with optimised flow characteristics to strike precisely this balance. They ensure the pump functions correctly from the very first second of system operation, thereby protecting against costly total failures and unplanned production downtime.
Product Search
Filter selection
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Filter material
0
select all
Reset selection
Filter material
Filter rating [µm]
0
select all
Reset selection
Filter rating [µm]
Type of connection
0
select all
Reset selection
Type of connection
Connection size
0
select all
Reset selection
Connection size
Clogging indicator
0
select all
Reset selection
Clogging indicator
Bypass
0
select all
Reset selection
Bypass
Sealing material
0
select all
Reset selection
Sealing material
Changeover
0
select all
Reset selection
Changeover
Standard
0
select all
Reset selection
Standard
Additional features
0
select all
Reset selection
Additional features
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.
Page
-
Products 1-4 of 100000
- Page Next
Product overview
Page
-
Products 1-4 of 100000
- Page Next
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
SF/SFM/SFF S/S.. Suction Filter and Suction Filter Elements
Product brochure
EN