HAT 1200 – analogue; resolution 12 bit; industry, mobile
- Hall effect sensor
- Absolute, single turn
- Two-chamber
- Resolution, 12-bit
- Increased functional safety
- Analogue
- Options:
- Solid shaft
- D-contour
- Customer-specific measuring ranges
SKU
GP_1000589563
Product Search
Search filters
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Mechanical connection
0
select all
Reset selection
Mechanical connection
Measuring range, end value
0
select all
Reset selection
Measuring range, end value
Approvals and certificates
0
select all
Reset selection
Approvals and certificates
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
HAT 1236-C01-090R-P01-V106-M01-S2PD-000
Material no. 927347
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1236-C01-120R-P01-V106-M01-S2PD-000
Material no. 928415
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1236-C01-360L-P01-V106-M01-S2PD-000
Material no. 925009
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1236-C01-360R-P01-D106-M01-S2PD-000
Material no. 929370
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HAT 1200 Analogue Safety Kat2 User manual D/E/F
Operating/maintenance instructions
DE, EN, FR
HAT 1200 Analogue Safety Safety manual D/E
Operating/maintenance instructions
DE, EN