HAT 1400 – digital, resolution 14-bit, mobile
- Hall effect sensor
- Absolute, single turn
- Two-chamber design
- Resolution, 14-bit
- CANopen / CANopen Safety / SAE J1939
- Options:
- Solid shaft
- D contour
- Bolt-integrable design
- Increased functional safety
SKU
GP_1000589565
Product Search
Search filters
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Output signal
0
select all
Reset selection
Output signal
Mechanical connection
0
select all
Reset selection
Mechanical connection
Type of installation
0
select all
Reset selection
Type of installation
Housing diameter [mm]
0
select all
Reset selection
Housing diameter [mm]
Electrical connection
0
select all
Reset selection
Electrical connection
Approvals and certificates
0
select all
Reset selection
Approvals and certificates
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
HAT 1425-F11-360L-P01-DK21-M05-000
Material no. 930444
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1425-F11-360L-V01-DK21-M05-000
Material no. 930001
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1425-F11-360R-P01-DK21-M05-000
Material no. 929371
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1425-F12-360R-P01-DK21-M05-000
Material no. 929003
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1436-F11-360L-P01-D106-M01-000
Material no. 930068
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1436-F11-360L-P01-V106-M01-000
Material no. 925734
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1436-F11-360R-P01-V106-M01-000
Material no. 925787
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1436-F12-360R-P01-D106-M01-000
Material no. 927744
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1436-F12-360R-P01-V106-M01-000
Material no. 925962
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1436-F13-360L-P01-D106-M01-S2PD-000
Material no. 926191
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1436-F13-360L-P01-V106-M01-S2PD-000
Material no. 925010
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1436-F13-360R-P01-D106-M01-S2PD-000
Material no. 927262
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HAT 1436-F13-360R-P01-V106-M01-S2PD-000
Material no. 926283
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HAT 1400 CANopen Safety Safety manual D/E
Operating/maintenance instructions
DE, EN
HAT 1400/3800 CANopen Safety Protocol description E
Operating/maintenance instructions
EN
HAT 1400 CANopen+SAE J1939 User manual D/E/F
Operating/maintenance instructions
DE, EN, FR
HAT 1400 CANopen Safety User manual D/E/F
Operating/maintenance instructions
DE, EN, FR
HAT 1400 SAE J1939 Protocol description E
Operating/maintenance instructions
EN
HAT 1400/3800 CANopen Protocol description E
Operating/maintenance instructions
EN
HAT 1425 CANopen Safety User manual D/E/F
Operating/maintenance instructions
DE, EN, FR
HAT 1425 CANopen+SAE J1939 User manual D/E/F
Operating/maintenance instructions
DE, EN, FR
HAT 1425 CANopen, SAE J1939 Angle Sensor for joint integration
Product brochure
EN
HAT 1425 CANopen Safety Angle Sensor for joint integration
Product brochure
EN