Valve plates

Valve plates

BIERI valve plates are suitable for pressures of up to 700 bar and flow rates of up to 25 l/min. Depending on the valve series, available in size 4 or 6, in accordance with Bieri standard or DIN 24340 / ISO 4401 / CETOP RP 121 H.
Read more Show less
Product Search
Filter selection
Reset filter
Express

Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs

Available at short notice

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media