Valve plates

Valve plates

BIERI valve plates are suitable for pressures of up to 700 bar and flow rates of up to 25 l/min. Depending on the valve series, available in size 4 or 6, in accordance with Bieri standard or DIN 24340 / ISO 4401 / CETOP RP 121 H.
Read more Show less
Product Search
Filter selection
Reset filter