HIT 1500 – dynamic inclination sensor up to PL d / SIL 2
- Robust aluminium housing for particularly harsh environmental conditions
- Measuring range, longitudinal +/- 180°, lateral +/- 90°
- Accuracy, typ. 0.1°; max. 0.2°
- 3-axis MEMS acceleration +/- 30 m/s²
- 3-axis MEMS angular velocity +/- 250 °/s
- CANopen / CANopen Safety / SAE J1939
- Plug connector
- 1 * M12x1 5pol
- 2 * M12x1 5pol for easy cascading
- Process values
- Static inclination 2 axes
Dynamic inclination 2 axes
2 filter versions to choose from - Acceleration 3 axes
- Angular velocity 3 axes
- Static inclination 2 axes
- Options
- Increased Functional Safety
SKU
GP_1000589573
Product Search
Search filters
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Output signal
0
select all
Reset selection
Output signal
Additional CAN bushing
0
select all
Reset selection
Additional CAN bushing
Number of inclination axes
0
select all
Reset selection
Number of inclination axes
Primary axis (slope long)
0
select all
Reset selection
Primary axis (slope long)
Secondary axis (slope lateral)
0
select all
Reset selection
Secondary axis (slope lateral)
Measuring range of primary axis
0
select all
Reset selection
Measuring range of primary axis
Measuring range of secondary axis
0
select all
Reset selection
Measuring range of secondary axis
Approvals and certificates
0
select all
Reset selection
Approvals and certificates
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
HIT 1508-F11-X-015-Y-15-1-000
Material no. 926950
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F11-X-060-Y-60-1-000
Material no. 929115
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F11-X-180-0-00-0-000
Material no. 927646
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F11-X-180-Y-90-1-000
Material no. 926037
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F11-Y-060-X-60-1-000
Material no. 928255
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F11-Y-180-X-90-1-000
Material no. 930109
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F12-X-060-Y-60-1-000
Material no. 928111
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F12-X-180-Y-90-1-000
Material no. 927042
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F12-Z-180-X-90-0-000
Material no. 930562
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F12-Z-180-Y-90-0-000
Material no. 926944
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F12-Z-180-Y-90-1-000
Material no. 928525
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F13-X-060-Y-60-1-S2PD-2-000
Material no. 927140
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F13-X-180-Y-90-0-S2PD-2-000
Material no. 927445
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F13-Y-060-X-60-0-S2PD-2-000
Material no. 928254
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F13-Z-180-X-90-1-S2PD-2-000
Material no. 929971
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F13-Z-180-X-90-1-S2PD-3-000
Material no. 929140
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F13-Z-180-Y-90-1-S2PD-2-000
Material no. 926911
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HIT 1508-F13-Z-180-Y-90-1-S2PD-3-000
Material no. 929845
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HIT 1000/1500 CANopen Safety Protocol description E
Operating/maintenance instructions
EN
HIT 1000/1500 CANopen Safety Safety manual E
Operating/maintenance instructions
EN
HIT 1000/1500 CANopen Safety User manual D/E
Operating/maintenance instructions
DE, EN
HIT 1000/1500 CANopen Protocol description E
Operating/maintenance instructions
EN
HIT 1000/1500 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions
DE, EN
HIT 1000/1500 SAE J1939 Protocol description D/E
Operating/maintenance instructions
DE, EN