HNS 3000 – Float, continuous measurement, industrial
- Level switches
- Level measurement with display
- Stainless steel rod with polypropylene float
- For oils, emulsions, aqueous media, etc.
- Sensor lengths 250 to 730 mm
- Measuring range 178 to 658 mm
- 1, 2 or 4 electrical outputs
- PNP
- Analogue output, adjustable U/I
- VDMA menu navigation
- Options:
- Stainless steel float for aggressive media
- Integrated temperature sensor
- IO-Link
- Other rod lengths
SKU
GP_1000590583
Product Search
Search filters
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Measuring principle
0
select all
Reset selection
Measuring principle
Switching outputs
0
select all
Reset selection
Switching outputs
Additional interface
0
select all
Reset selection
Additional interface
Electrical connection
0
select all
Reset selection
Electrical connection
Integrated temperature sensor
0
select all
Reset selection
Integrated temperature sensor
Approvals and certificates
0
select all
Reset selection
Approvals and certificates
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
HNS 3126-2-0250-000
Material no. 924528
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-2-0280-000
Material no. 925767
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-2-0370-000
Material no. 925606
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-2-0410-000
Material no. 926339
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-2-0520-000
Material no. 927232
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-3-0250-000
Material no. 924878
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-3-0280-000
Material no. 924253
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-3-0370-000
Material no. 926467
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-3-0410-000
Material no. 925544
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-3-0500-000
Material no. 926380
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-3-0520-000
Material no. 924877
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-3-0730-000
Material no. 924760
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-3-1200-000
Material no. 930706
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-F31-0250-000
Material no. 924887
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-F31-0280-000
Material no. 927763
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-F31-0370-000
Material no. 927383
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-F31-0410-000
Material no. 926725
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-F31-0520-000
Material no. 927330
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-F31-0730-000
Material no. 928307
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNS 3126-F31-1000-000
Material no. 926493
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
Page
-
Products 1-20 of 84
- Page Next
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HNS 3100/3200 User manual D/E/F
Operating/maintenance instructions
DE, EN, FR
HNS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions
DE, EN