HNT 1000 – Float, continuous measurement, industrial, mobile
- Level transmitters
- Stainless steel rod with polypropylene float
- For oils, emulsions, aqueous media, etc.
- Sensor length 250 .. 730 mm
- Measuring range 178 ... 658 mm
- Analogue/CAN
- Options:
- Stainless steel float for aggressive media
- Integrated temperature sensor
- Other rod lengths
SKU
GP_1000590587
Product Search
Search filters
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Output signal
0
select all
Reset selection
Output signal
Electrical connection
0
select all
Reset selection
Electrical connection
Integrated temperature sensor
0
select all
Reset selection
Integrated temperature sensor
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
HNT 1226-B-0250-000
Material no. 923940
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-B-0280-000
Material no. 924387
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-B-0370-000
Material no. 924243
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-B-0410-000
Material no. 925069
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-B-0520-000
Material no. 924211
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-B-0730-000
Material no. 924776
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-B-0900-000
Material no. 929168
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-B-1000-000
Material no. 930005
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-C-0200-004
Material no. 927647
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-C-0250-000
Material no. 923421
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-C-0280-000
Material no. 923832
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-C-0370-000
Material no. 923431
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-C-0410-000
Material no. 923690
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-C-0520-000
Material no. 923717
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-C-0600-000
Material no. 930695
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-C-0730-000
Material no. 923821
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-C-0850-000
Material no. 929607
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-C-0950-000
Material no. 931159
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-C-1320-000
Material no. 929014
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HNT 1226-C-1700-000
Material no. 929606
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
Page
- Page Previous
-
Products 21-40 of 45
- Page Next
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HNT 1200 Analogue User manual D/E/F
Operating/maintenance instructions
DE, EN, FR
HNT 1100 CANopen User manual D/E/F
Operating/maintenance instructions
DE, EN, FR