HNT 200 – Radar, continuous measurement, industrial

  • Radar fill level sensor
  • Housing stainless steel, HD lens PE
    PFAS-free (forever chemicals)
  • Compact design
    • Wrench size 41
    • Screw-in thread G1"
  • For oils, emulsions, aqueous fluids, bulk solids, chips, and much more
  • Measuring range 2 m, 5 m, 10 m, 15 m
  • Resolution 1 mm
  • Accuracy < ± 2 mm
  • 2 electrical outputs
    • PNP, NPN, Push-Pull – switchable
    • IO-Link
    • Switching current 250 mA
  • IO-Link smart sensor profile DMSS
  • Options
    • WHG certification (Federal Water Act)
Read more Show less
SKU
GP_1000590585
Product Search
Search filters
Reset filter