HTS 2200 – adjustable, internal sensor, industry
- Measuring range -25 to +100 °C
- Accuracy ± 1.0% FS (at RT)
- 2 electrical outputs
- PNP, NPN, Push-Pull – switchable
- Analogue output, adjustable and scalable U/I
- IO-Link
- Switching accuracy± 0.5% FS type
- Switching current 250 mA
- Sensor lengths 18 to 350 mm
- Flexible mounting, can be aligned in two ways
- Dual-colour, invertible display
- VDMA menu navigation
- IO-Link smart sensor profile DMSS
SKU
GP_1000567152
Product Search
Search filters
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Temperature probe length
0
select all
Reset selection
Temperature probe length
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
HTS 2226-F31-018-000
Material no. 930672
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HTS 2226-F31-100-000
Material no. 930673
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HTS 2226-F31-250-000
Material no. 930674
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
HTS 2226-F31-350-000
Material no. 930675
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HTS 2200/2800 IO-Link Quick guide D/E
Operating/maintenance instructions
DE, EN
HTS 2200/2800 IO-Link Operating instructions D/E
Operating/maintenance instructions
DE, EN