HTS 2800 – adjustable, external sensor, industrial
- External PT 100 temperature sensor
- Measuring range -30 to +150 °C
- Accuracy ± 1.0% FS (at RT)
- 2 electrical outputs
- PNP, NPN, Push-Pull – switchable
- Analogue output, adjustable and scalable U/I
- IO-Link
- Switching accuracy± 0.5% FS type
- Switching current 250 mA
- Flexible mounting, can be aligned in two ways
- Dual-colour, invertible display
- VDMA menu navigation
- IO-Link smart sensor profile DMSS
SKU
GP_1000567154
Product Search
Search filters
Reset filter