Piston accumulators
HYDAC piston accumulators are designed as separation accumulators with a metallic piston separating the gas side from the fluid side. This design principle enables pressure ratios that are significantly higher than those of elastic separation elements and extremely large draw-off volumes of up to 3,300 litres. The mechanical guiding of the piston makes these accumulators resistant to rapid depressurisation and makes them perfect for applications in which large amounts of energy need to be made available over prolonged periods.
Product Search
Search filters
Reset filter