Fluid level sensor
| Fluid level sensors are designed to monitor the level of media in your container. One or more switching signals can be detected and forwarded as a warning message via an electrical signal for level regulation or sent directly to a PLC controller. Choose from sizes from 076 to 1000 mm, extensive connector designs and accessories. Switch contact available as NC contact, NO contact or changeover contact. High media-resistance, UV-resistance, pressure fluid temperatures from -30°C to +120°C and extensive accessories complete the product portfolio. Please ask us for assistance in making your selection. |
Product Search
Search filters
Reset filter